IESNA:LM-63-2002
[TEST]P887613
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D2-735-U-DL-TC
[LUMINAIRE]DL
[MORE]3500K, 70 CRI LEDS, DRIVE LANE DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 40.5 WATTS, 0.34 AMPS VOLTS
[_THDi]15.9%
[_PF]0.972
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3671
TILT=NONE
2 -1 1 37 21 1 1 -1.125 -1.125 0
1 1 40.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
114.2 121.4 128.5 137.3 149.2 162.6 177.7 197.5 217.4 241.2
268.9 301.5 339.6 376.8 424.4 478.4 539.5 607.7 683.1 766.4
854.4 944.1 1037.7 1132.1 1209.1 1269.4 1372.5 1424.9 1356.6 1229.7
1036.9 791 499 204.7 12.7 0 0
114.2 121.4 128.5 137.3 148.4 161.8 176.9 196.8 217.4 241.2
268.9 300.7 338 381.6 429.2 483.9 546.6 615.6 692.6 777.5
868.7 956 1053.6 1146.4 1224.9 1290 1401.9 1444.7 1386 1251.9
1056 802.1 505.4 203.1 9.5 0 0
114.2 120.6 127.7 137.3 148.4 161.1 176.1 196 217.4 242.8
271.3 305.4 344.3 388 442.7 501.4 568.8 645 732.3 828.3
933 1042.5 1153.5 1251.1 1349.5 1474.9 1589.1 1609.7 1538.3 1384.4
1156.7 879.8 581.5 243.6 7.1 0 0
114.2 120.6 127.7 136.5 146.8 160.3 175.3 195.2 215.8 241.2
271.3 306.2 346.7 393.5 448.2 511.7 585.5 671.2 770.4 880.6
998 1129.7 1261.4 1397.1 1547.8 1708.1 1843.8 1845.4 1771.6 1615.3
1372.5 1075.8 744.2 382.4 19.8 0 0
114.2 119.8 126.1 134.1 144.4 157.1 172.2 190.4 212.6 238
268.2 303.1 345.1 393.5 450.6 519.6 602.2 698.2 806.8 933.8
1074.2 1222.6 1381.2 1582.8 1773.2 1954 2059.6 2033.4 1935 1751.7
1495.5 1194.8 852.9 466.5 19 0 0
114.2 119 124.6 132.5 142 153.9 168.2 186.4 207.9 232.5
261.8 296.7 340.4 390.3 450.6 523.6 609.3 710.8 830.6 972.7
1120.2 1295.6 1523.2 1759.7 1925.5 2077 2141.3 2086.5 1965.9 1774
1517.7 1213.8 864 446.7 15.9 0.8 0
114.2 119 123.8 130.9 139.6 150.7 164.2 180.9 201.5 225.3
253.1 286.4 326.9 375.3 434.8 510.1 596.6 695.8 816.4 953.6
1106.7 1303.5 1568.5 1772.4 1883.4 1982.6 2047.7 1994.5 1881.8 1705.7
1461.4 1163.1 821.1 460.1 27.8 0.8 0
114.2 118.2 123 128.5 137.3 147.6 159.5 173.7 192 214.2
238.8 269.7 307 351.5 407.8 473.6 550.6 642.6 757.7 890.1
1041.7 1244.8 1484.4 1607.3 1675.6 1737.5 1795.4 1745.4 1632.7 1464.5
1232.1 953.6 643.4 295.9 6.3 0.8 0
114.2 116.6 121.4 126.1 133.3 142 152.3 165 181.7 199.1
219.8 243.6 276.1 313.4 361 414.9 476.8 553 649 765.6
889.4 1084.5 1244 1319.4 1360.6 1382.8 1413 1383.6 1289.2 1144
955.2 731.5 482.4 220.6 11.1 0.8 0
114.2 115.8 119 123.8 129.3 137.3 146 156.3 169 184.1
202.3 222.1 246.7 274.5 314.2 353 401.4 458.6 531.6 623.6
721.2 881.4 975 1018.7 1038.5 1037.7 1033.7 1006.8 922.7 801.3
656.1 490.3 312.6 134.9 10.3 0.8 0
114.2 115.8 118.2 122.2 127.7 134.1 142.8 152.3 163.4 176.1
192 210.2 231.7 257.8 291.2 328.5 370.5 421.3 485.5 565.7
650.6 788.6 858.4 889.4 902.8 896.5 885.4 848.9 774.3 664
538.7 398.3 242.8 100.8 7.9 0.8 0
114.2 115 117.4 120.6 125.4 132.5 139.6 148.4 158.7 169.8
184.1 200.7 219.8 242 271.3 302.3 338.8 381.6 436.3 504.6
581.5 692.6 758.5 787 795.7 787.8 775.9 744.2 675.9 580.7
468.9 346.7 218.2 95.2 6.3 0.8 0
114.2 114.2 115 118.2 122.2 126.9 133.3 140.4 149.2 157.9
168.2 180.9 197.5 214.2 237.2 261.8 289.6 323.7 364.9 418.9
476.8 563.3 626.8 651.3 660.1 657.7 652.9 622.8 569.6 495.8
405.4 303.9 197.5 92.8 7.1 0.8 0
114.2 113.5 114.2 115.8 119 123 128.5 134.1 141.2 149.2
158.7 169 181.7 197.5 216.6 238.8 263.4 292.7 328.5 370.5
418.1 484.7 553 586.3 599 605.3 608.5 579.9 537.1 474.4
394.3 302.3 203.1 101.5 7.9 0.8 0
114.2 112.7 111.9 113.5 115.8 119 123.8 128.5 134.9 142
150.7 160.3 172.2 186.4 204.7 225.3 249.9 277.7 310.2 345.1
387.2 434.8 502.2 552.2 578.4 595 602.2 579.9 538.7 480.8
406.2 318.1 220.6 114.2 10.3 0.8 0
114.2 111.9 110.3 111.1 113.5 116.6 120.6 125.4 131.7 138.8
146.8 157.1 169 183.3 201.5 222.1 248.3 276.9 310.2 345.9
384 426 479.2 533.1 572 608.5 611.7 586.3 543.5 481.6
405.4 313.4 209.4 99.2 4 0.8 0
114.2 111.1 109.5 109.5 111.9 114.2 117.4 122.2 128.5 134.9
143.6 153.9 165.8 180.1 199.1 219.8 244.4 272.9 304.6 341.1
378.4 418.1 460.9 510.1 557.7 606.1 625.2 613.3 581.5 525.2
445.1 349.9 242 124.6 9.5 0.8 0
114.2 111.1 109.5 108.7 110.3 112.7 116.6 121.4 126.9 134.1
142.8 153.9 166.6 181.7 201.5 222.9 248.3 276.9 309.4 344.3
384 423.7 463.3 503.8 546.6 597.4 627.5 627.5 603 551.4
469.7 368.9 256.3 132.5 14.3 0 0
114.2 110.3 108.7 108.7 109.5 111.9 115.8 120.6 126.9 134.1
143.6 153.9 168.2 184.9 204.7 226.9 253.1 282.4 315 349.9
388 423.7 464.9 499.8 537.9 573.6 619.6 633.1 612.5 560.1
480 380 265 135.7 11.1 0 0
114.2 110.3 108.7 107.9 109.5 111.9 115.8 120.6 126.1 134.1
143.6 155.5 169 187.2 207.1 230.1 257 286.4 321.3 356.2
393.5 430.8 469.7 507 538.7 568 618 629.9 600.6 548.2
469.7 375.3 257 126.1 9.5 0 0
114.2 110.3 108.7 107.9 109.5 111.9 115.8 119.8 126.1 133.3
142.8 153.9 168.2 184.1 205.5 227.7 254.7 284.8 316.6 351.5
391.9 429.2 468.1 506.2 537.9 564.9 613.3 628.3 602.2 552.2
478.4 381.6 265.8 134.9 8.7 0 0
